Area grippers

Area grippers are used for the automated handling of products or entire product layers without changing grippers. They are available in different lengths and widths and can alternatively be equipped with different valves. 

Category

Technical description

  • For automated handling of individual products or product layers without changing grippers
  • With built-in ejectors or with connection to central vacuum supply
  • With flow valves or flow resistors
  • The sealing foam can be replaced quickly, without being destroyed and without leaving residue
  • Large-area grippers with flow valves are suitable for swivel/tilt movements up to less than 90°
  • Equipped with vacuum gauge as standard
  • Other sealing foams (height, shape) on request

Technical specifications

DesignationLength (mm)Width (mm)Suction cells / vacuum cups (pc)
FSG with sealing foam295 - 126513053 - 263
FSG with vacuum suction cup Ø 40 mm295 - 126513017 - 80
FSG with vacuum suction cup Ø 20 mm295 - 126513053 - 263
SBX-F with sealing foam460 - 1274130 - 16529 - 87
SBX-F with vacuum suction cup Ø 43 mm460 - 1274130 - 16523 - 88

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​