Gripper fingers

Technical description

  • Five different opening angles available
  • Single-acting with return spring
  • Gentle surface gripping with HNBR elastomer pads at 95° gripper finger optionally available
  • Stop element with HNBR for 95° gripper finger optionally available
  • Gentle surface gripping with HNBR, NBR, silicone or FKM optionally available for angle grippers
  • Housing and jaws made of anodised aluminium alloy
  • PNP/NPN sensors optionally available for all models

Technical specifications

DesignationOpening angleClamping Ø
(mm)
Closing force
at 6 bar (N)
22° compact gripper22°2050-51
25° compact gripper25°1418
35° gripper finger35°1423
2065
30214
90° gripper finger90°1444
20110
30240
95° gripper finger95°1424
2070
30135
90° gripper finger guide90°30276

Different jaw shape variants available.

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​