Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Clean-break quick coupling with bayonet locking HCB

The non-spill design of the HCB quick couplings eliminates spillage, protects the work environment, and the quality of the fluid transfer

Rugged locking helps make them highly resistant to common issues such as vibrations and stress on pipes.

Thanks to foolproof mechanical matching, safety keys, and colored plates, the operator can easily identify the circuits. A compact solution guaranteeing efficiency and security.

APPLICATIONS

Suitable for a range of applications requiring non-spill processes and resistance to high pressure and harsh environments

Technical specificationsFluidsConstruction**Other features
  • Nominal diameter DN (mm): from 03 to 20
  • Maximum allowable pressure*: 350 bar (5,076 PSI)

Wide range of fluids: gases, steam, vacuum, aggressive fluids.

 

  • Mainly stainless steel 316 series.
  • Various types of seals

Option to supply HCB sockets or plugs with clamp profiles.

* depending on the model and operating conditions

** Available in Hastelloy on request : Learn more on Hastelloy's benefits here.  

Related products

This might interest you

Downloads

Reset filter