Hydraulic mold clamping system QMC 100/101

Compact and robust: Stäubli hydraulic clamping systems are designed for a wide range of injection molding machines and presses. Even under harsh operating conditions, they meet all the requirements for a fast, automatic mold change. The hydraulic clamping devices are designed as single or double acting systems. Both clamping technology variants can be optimally integrated into the machine control. Your advantage: setup time optimization on machines of all manufacturers and sizes as well as new and existing plants (retrofit).

    APPLICATION

    • Injection moulding machines
    • Presses
    • Turntable machines
    • Retractable tie bars
    • Test units

    Product line overview

    Hydraulic clamping system QMC 100 - single acting

    The tensioning element is prestressed by spring force and is hydraulically relieved by a pressure of 160 bar (released by single acting hydraulic cylinder).

    • Clamping system flexible and easily interchangeable
    • Connection of the hydraulic supply possible on both sides
    • Corrosion-resistant housing
    • Easily exchangeable, inductive proximity switches (for detecting the piston position taut / slack)
    • Mounting the proximity switches on the left or right side of the clamping element is possible
    • Self-locking clamping piston
    • Remains tensioned even in case of pressure loss

    Hydraulic clamping system QMC 101 - double acting

    The tensioning element is prestressed by spring force and is hydraulically relieved by a pressure of 160 bar (released by single acting hydraulic cylinder).

    • Clamping system flexible and easily interchangeable
    • Connection of the hydraulic supply possible on both sides
    • Corrosion-resistant housing
    • Easily exchangeable, inductive proximity switches (for detecting the piston position taut / slack)
    • Mounting the proximity switches on the left or right side of the clamping element is possible
    • Self-locking clamping piston
    • Tool remains tensioned even in case of pressure loss
    ConstructionsOptions
    • Clamping pistons made of high-alloy steel, hardened and ground
    • Clamping block made of surface treated steel
    • Seal made of NBR / FKM
    • Suitable for machine mounting plates with drilling pattern according to EUROMAP 2/3 and 11 or SPI
    • No hardened inserts, clamping chamfers or other machining operations on the base plates are necessary
    • Mounting kit and connection cable M12 for proximity switch included in delivery

    QMC 100

    • Operating pressure: release pressure 160 bar
    • Retention force per clamping element: 2.5 t / 5 t / 8 t / 12 t / 20 t / 30 t
    • Tolerances of the clamping edge on the base plates can be compensated up to +/- 0.1 mm.

    QMC 101

    • Operating pressure: clamping pressure 80 bar, release pressure 160 bar
    • Retention force per span element: 2.5 t / 5 t / 8 t / 12 t / 20 t / 35 t / 45 t / 50 t
    • Tolerances of the clamping edge on the base plates can be compensated up to 0.3 mm.
    • mechanical locking of the end position in a slack position

     

    • Customized special dimensions
    • Special design for machine clamping plates with T-slots
    • Special version for high temperature application
    • Optional external hydraulic unit
    • Available without position detection
    Related products

    This might interest you

    Mechanical clamping

    Simple and safe: mechanical bayonet clamping system for safe tool clamping in one easy movement.

    Magnetic clamping

    Safe, innovative and fast: the magnetic technology is simple and requires no work on the mold. An ideal choice for frequent changes.

    Plastics

    Versatile solutions for mold loading and clamping, energy and temperature control connections, as well as process automation.

    Downloads

    Reset filter