Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

TX2-160 collaborative 6 axis robotic arm

TX2-160 industrial robot

Our fast and precise TX2 industrial robots are the next generation of 6-axis robotic arms. This line of robots provides the ideal combination of speed, rigidity, size and precision. These robots have unique features that make them adaptable to all industries, including sensitive environments.

Optional SIL3 / PL e safety functionalities allow high productivity thanks to more compact yet performant cells.

The TX2-160 has a payload of up to 40 kg and a maximum reach of 2010 mm.

Reach

Up to 2010 mm 

Load capacity

Up to 40 kg

Main features and benefits

Smart design

  • Hygienic encapsulated 6-axis arm enabled by hollow shaft gearbox, no external cables
  • Compatible with all environments, from harsh and dirty to sterile
  • Protection and additional installation options available
  • IP65 for the entire arm with pressurization kit
  • Elegant and innovative design
  • Custom colors possible for your CI requirements
  • Easy service access to components

Sensitive environment versions

Hygienic - humid

Designed for humid environments, Stäubli's HE robots are the benchmark for the food industry and parts cleaning operations.

Cleanroom

The Super Cleanroom (SCR) and Cleanroom (CR) 6 axis robots are designed to meet the strict requirements of cleanrooms.

Pharmaceutical

We offer 3 robot ranges to cover each pharma grade: Accesspharma, Stericlean and Stericlean+.

Electronics

Our 4 and 6-axis ESD-compatible robots are designed for electronic assembly, testing and packaging operations.

Contact our specialists or get more technical information

Technical specifications

ModelTX2-160TX2-160L
Degrees of freedom66
Load capacity40 kg25 kg
Reach at wrist1710 mm2010 mm
Repeatability±0.02 mm±0.03 mm
Protection class (*wrist)IP65 (*IP67)
Attachment methodsFloor or ceiling
Stäubli controllerCS9 MP
Modular safety SIL 3 / PL eOptional 
Brochure (PDF)Download