Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Rotary dobby series S3000 for patterned fabrics

The electronically controlled rotary dobby series S3000 is suitable for producing all types of patterned fabrics. The dobbies are matched to the performance required from the weaving machine, taking the weaving parameters into account. They can be installed either in low or high position on all types of weaving machines (water jet, air jet and rapier weaving machines) and they are equipped with the new maintenance-free harness motion e32/e33 or de82/de83 for high performance. Discover innovative water-jet weaving solutions for higher productivity.

Advantages
  • Robust monobloc housing
  • Modular construction to enhance accessibility
  • Highest quality components
  • Considerably increased load capacity, resilience and reliability
  • Shed opening simple to adjust
  • Reduced maintenance
  • Circulation and oil temperature monitored electronically
  • Fine filter integrated in housing
  • Integrated control box
  • New maintenance-free harness motion e32/e33 or de82/de83 for high performance

Product variations

Reset filter

Stäubli also offers you...