TF weaving systems – High performance and precision for technical textiles

The Stäubli TF weaving system series for technical textiles features modular design and allows individual configuration that meets any required specifications. Thanks to the combination of advanced technologies like servo-controlled shedding and parallel reed movements, weavers enjoy unlimited design freedom to produce innovative fabrics with any required characteristics.

    Advantages
    • Free selection of system components in terms of warp thread supply, shed formation, weft insertion and fabric take-off
    • Absolute freedom in design
    • Gentle yarn treatment
    • Reliable and durable Stäubli system components
    • Service and support by highly-qualified specialists worldwide
    MAIN CHARACTERISTICS 
    • Modular weaving system concept
    • Application-based shed set up options
    • Wide yarn count range for weft and warp
    • Vertical beat-up motion for high fabric thickness
    Application examples
    system set up examples 

    MODULE

    FOR 3D, HIGH PERFORMANCE AND HIGH TEMPERATURE FABRICS FOR COMPOSITES

    FOR HEAVY INDUSTRIAL TEXTILES

    Warp thread supply

    Scalable creel

    Warp beam stand

    Weft insertion

    Single sided rapier with variable height 

    Both sided, 2 rapier level option

    Weaving width

    ~ 50 cm – 130 cm

     70 cm – 530 cm

    Shed formation

    Jacquard: 3-position Jacquard machine; up to 33’792 hooks, 2-position Jacquard machine; up to 51’200 hooks; UNIVAL 100 (option)

    Dobby: on demand

    Jacquard: 3-position Jacquard machine; up to 33’792 hooks, UNIVAL 100 (option)

    Dobby: Heavy dobby (option)

    Combining Jacquard and dobby is possible for special needs

    Sley and reed

    Vertical beat-up motion; Heavy duty option for highest beat-up forces and densest warp configurations
    ControlOne central touchscreen for weaving machine and Jacquard machine

    Stäubli also offers you...