Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

MODULAR CONNECTOR SYSTEM

CombiTac uniq – the modular connector for the highest requirements

Completely customizable of up to 100’000 mating cycles (up to 10 million mating cycles for a selection of contacts with the Stäubli Quick Changing Head), it guarantees long-life performance under the most demanding mechanical and environmental conditions.

 

 

  • High power up to 600 A
  • Up to 100’000 mating cycles
  • Signal, power, data, thermocouple, coaxial, fiber optic contacts and couplings for fluid and pneumatic
  • All-in-one space-saving modular connector
  • Fully customizable
  • Available for panel mounts and housing
  • Up to ± 4 mm misalignment compensation with CombiTac align 4

PV installations are expected to last reliably for more than 25 years. Therefore, when wiring the PV system, correct and safe assembly and crimping with qualified tools is key. Follow the step-by-step guidance through assembly and crimping for Stäubli solar connectors. By using the qualified tools by Stäubli for PV connector installation you enhance the quality of the PV DC connection.

         Compact

  High mating cycles
        up to 100,000

      Leakage-free
         couplings

  Fully customizable

Modules and contacts for CombiTac uniq

The CombiTac uniq series includes a variety of contact types such as power up to 600 A, signal, data up to 10 Gigabit, fiber optic, thermocouple, pneumatic and leakage-free fluid coupling. 

Housing and panel mount for CombiTac uniq

CombiTac uniq is available in different options tailored for panel mounting or with specific housings to meet your requirements. Different frame sizes and several housing variations are available in plastic and aluminum.

Cable assembly – plug and play

Up on request, Stäubli offers cable harnessing for CombiTac straight from the factory. This helps to save installation time and reduces assembly costs.
 

Easy-to-use configurator

Our CombiTac configurator enables you to create a customized CombiTac for your requirements. Interactive 3D graphics guide you through the process. After successfully completing the configuration, the STEP files are available for you to download.

PV installations are expected to last reliably for more than 25 years. Therefore, when wiring the PV system, correct and safe assembly and crimping with qualified tools is key. Follow the step-by-step guidance through assembly and crimping for Stäubli solar connectors. By using the qualified tools by Stäubli for PV connector installation you enhance the quality of the PV DC connection.


CombiTac documentation

CombiTac documentation includes catalogs, assembly instructions and videos.