- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Touch-protected coaxial test leads. Versions with BNC male connectors on both ends or with male and female connector. The shield of the BNC connectors is nickel-plated, the contact pins and sockets of the inner conductor are in gold-plated brass.
ORDER NO. | TYPE | LEAD LENGTH L [CM] | |
---|---|---|---|
67.9770- * | XLSS-58 | 50-100-150-200 | Au Ni PVC |
67.9773- * | XLSK-58 | 50-100-150-200 | Au Ni PVC |