- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Test probe set for safe measurements at high voltages. As a result of its low input capacitance and high input impedance, the probe is ideally suited for measurements on sensitive circuits.
ORDER NO. | TYPE | RATED VOLTAGE |
---|---|---|
68.9494-23 | SET Isoprobe II – 100:1 | Max. 1000 V, CAT II (600 V, CAT III) (max. 3540 V, CAT I) |