- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Test probe set for safe measurements at high voltages. Due to the low input capacity and high input impedance of the probe, the Set Isoprobe III - 100:1 is also particularly suited for measurements on sensitive circuits.
ORDER NO. | TYPE | RATED VOLTAGE |
---|---|---|
68.9559-23 | SET Isoprobe III – 100:1 | Max. 1000 V, CAT III (600 V, CAT IV) (max. 3540 V, CAT I) |