TEST CLIP AB200

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making contacts, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

 

66.9474-*

AB200

1000 V, CAT IV / 16 A

Ni

Click on the Order No. to open the dedicated data sheet.