TEST LEAD LK205...

Highly flexible with stackable Ø 2 mm MULTILAM plugs on both ends.

Order No.

Type

Rated voltage/current

Lead

 

28.0115-*

LK205-X

30 VAC / 10 A

60 VDC / 10 A

PVC    0.5 mm²

Ni

28.0039-*

LK205

30 VAC / 10 A

60 VDC / 10 A

PVC    0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet