Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Advanced Data Transfer for Robotic Automation

DuraDock Giga10 for Gigabit Ethernet applications and docked camera systems

The DuraDock Giga10 module from Stäubli is a crucial tool for industrial automation that enables high-speed data transmission. As a component of the Stäubli robot tool changing systems, it is specially designed for Gigabit Ethernet applications. With a service life of up to 1,000,000 change cycles, the Giga10 is ideal for production environments where tools are changed intensively and frequently.

By complying with ProfiNet standards and being equipped with an X-coded socket, the module is perfectly suited for complex networks, making it an essential element in modern production lines.

The DuraDock Giga10 module is a key element for high-performance data transmission technology. With top transfer speeds of up to 10 Gbit/s, it meets the specifications of Gigabit Ethernet and is ideal for use with docked camera systems. 

The system performance is complemented by the IP65 protection class, which protects the module from dust and splash water during operation. Conformity with ProfiNet guidelines and the use of an 8-pin, X-coded M12 connection enable seamless and reliable integration into existing networks.

The module design offers long-term operational reliability and low maintenance requirements even in challenging production environments thanks to the high Stäubli quality and patented disc technology.

DuraDock Giga10 for Gigabit Ethernet applications and docked camera systems

Areas of application for the DuraDock Giga10 module are

  • automotive industry: transmission of high-resolution images in vehicle assembly
  • Electronics production: Precise quality inspection during production
  • Logistics centres: Simplified goods tracking through fast data transmission
  • Food industry: Support for inspection and monitoring tasks
  • Packaging industry: Reliable communication between cameras and processing units
  • Pharmaceutical industry: Help with inspection and monitoring processes.

The module complies with ProfiNet guidelines and has an X-coded M12 socket with 8 poles for high shielding quality. With protection class IP65 when plugged in, it is also protected against environmental influences such as dust and moisture, which makes it ideal for use in harsh industrial conditions.

The Giga10 has been designed for a service life of up to 1,000,000 replacement cycles, making it ideal for frequent mould changes.

Discover our innovative solutions - Download exclusive brochures now!

Stäubli is a leading technological pioneer in the construction and development of robotic tool changing systems

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form!
We have received your request and will send you our complete End-of-Arm Tooling brochure in a minute. In the meantime, you can visit our website and learn more about Stäubli Fluid Connectors solutions.

Your Stäubli team