ucp multicouplings die casting jet cooling

Die casting jet cooling multi-coupling UCP

Boost your jet cooling capabilities with Stäubli's multi-couplers solution: the UCP. This system is engineered to supply both cooling water and air simultaneously to small diameter injectors, ensuring optimal temperature control during the High Pressure Die Casting (HPDC) process. Its compact design is perfectly suited for scenarios with limited space, offering an efficient solution to maintain optimal cooling performance. 

Jet cool system is a valuable technique in die casting that can improve the quality of the final product, especially when dealing with the complexities of lightweight components in the automotive industry, where reliable and effective cooling is of paramount importance.

Get UCP documentation

How Stäubli UCP is answering your needs?

compact

Compact design

Its small connectors and high number of circuits, grouped together within a small area, make the UCP multi-coupler system the ideal solution for applications where space is limited. 

compact

Robustness

The robustness of the system ensures its durability and reliability, even within the harsh environmental conditions associated with the die casting process. 

compact

Productivity gain

All circuits are connected in a single action and at a single location, optimising mould changeover times, and generating productivity gains by simplifying connections on both old and new machines. 

compact

Ergonomic

The ergonomic design of the connection system means that it is simple and intuitive to use. 

compact

Easy maintenance

The rapid disassembly principle of the fittings, with just a single operation, means that the connectors can be quickly and easily changed when required.

Technical specificationsFluidsConstructionTightness
  • 16 and 32 sockets / plugs (supply up to 16 core pins / jet coolers)
  • Nominal diameter (mm): 04
  • Maximum allowable pressure: 50 bar (725 PSI)
  • Minimum and maximum allowable temperatures TS (°C): -10 to +150°C
  • Fluids
  • Air
  • Couplings: predominantly nickel-plated brass
  • Steel plates
  • Fluorocarbon (FPM) seal
  • Ethylene-Propylene (EPDM) seal

RELATED PRODUCTS

This might interest you

Downloads

Reset filter