March 18, 2024


Quick and easy

New crimp-free MC4 PV DC connector

With the MC4-Evo ready Stäubli launches a new crimp-free cable coupler within its Original MC4 product portfolio. The MC4-Evo ready is an easy-to-use and quickly-to-assemble PV connector for solar installations up to 1500 V DC.

The market leader and pioneer for PV DC connectors enhances its cable coupler portfolio and introduces the crimp-free MC4-Evo ready. The assembly of this new connector is crimp-free based on the snap-in-technology. This feature eases and speeds up assembly and installation time while still offering safe and reliable operation for in-string and homerun applications. The new MC4-Evo ready is mateable with the existing connectors of the Original MC4 product portfolio.

Click and Connect

Crimp-free connectors do not require special tools as the contact is made by an automatically closing spring clamp. The connectors come pre-assembled and are eady to use.  Simply insert the stripped PV cable, listen to the click, screw on the cap nut and you’re ready to connect.

Product main features

  • Suited for cable cross sections of 4 mm² and 6 mm²
  • Outer cable diameter: 5.4 – 7.6 mm
  • Mateable with Original MC4 product portfolio
  • Rated DC 1500 V
  • Ambient temperature range: -40 °C … +85 °C (IEC)
  • Upper limit temperature: 115 °C (IEC)
  • Degree of protection, mated: IP65/IP68 (1 m, 1 h)
  • Type of connection: Spring clamp (tool free connection)
  • Fire protection class: UL94-V0
  • TÜV Rheinland certified according to IEC 62852:2014+Amd. 1:2020

The crimp-free Original MC4-Evo ready cable coupler

The Original MC4-Evo ready for easy assembly and quick installation

< To the product page