- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Our ESD robot range meets all the requirements of the electronics industry. Our 4 and 6 axis robots are designed to prevent electrostatic discharges in order to safely handle electronic components. They can operate in EPA (ESD protected area) for various applications such as PCB assembly, any kind of part inspection or testing and packaging of electronic consumer goods.
ESD robots are designed to prevent electrostatic discharges in order to safely manufacture and handle electronic components.
6 axis robots | |||||
---|---|---|---|---|---|
Model | |||||
Degrees of freedom | 6 | 6 | 6 | 6 | 6 |
Load capacity (kg) | 2.3 | 4.5 / 3.7 | 14 / 12 / 7 | 40 | 40 / 25 |
Reach at wrist (mm) | 515 | 670 / 920 | 1000 / 1200 / 1450 | 1510 | 1710 / 2010 |
Repeatability (mm) | ±0.02 | ±0.02 | ±0.02 | ±0.015 | ±0.02/±0.03 |
Protection class (*wrist) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) |
Attachment methods | 360° mounting possibility | Floor or ceiling | |||
Stäubli controller | CS9 | CS9 MP |
SCARA robots | ||||
---|---|---|---|---|
Model |
|
|
|
|
Degrees of freedom | 4 | 4 | 4 | 4 |
Load capacity (kg) | 8.4 | 8.4 | 8.4 | 8.4 |
Reach at wrist (mm) | 460 | 620 | 800 | 1000 |
Repeatability (mm) | ±0.01 | ±0.01 | ±0.015 | ±0.02 |
Stroke (mm) | 200 or 400 (option) | 200 or 400 (option) | 200 or 400 (option) | 200 or 400 (option) |
Protection class | IP65 | IP65 | IP65 | IP65 |
Attachment methods | Floor or ceiling | |||
Stäubli controller | CS9 |