Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Controllers | CS9 EtherCAT I/O Terminals

D 244 030 00 (equivalent to Beckhoff EK1818)

D 244 030 00 | EtherCAT Coupler with integrated digital inputs/outputs

The EtherCAT Couplers from the EK18xx series combine the functionalities of the EK1100 EtherCAT Coupler with standard digital I/Os in one housing. This results in a compact design that is especially suitable for applications with a low number of I/Os. Like the EK1100, the EK18xx coupler can be extended by all EL/ES terminals. The digital I/Os are implemented with a 1-wire technique. The wiring can be implemented without tools using a direct plug-in technique with solid wire conductors or ferrules.

The D 244 030 00 has eight digital inputs and four digital outputs.

TECHNICAL DATA

D 244 030 00

Task within EtherCAT system

coupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks

Data transfer medium

Ethernet/EtherCAT cable (min. CAT 5), shielded

Distance between stations

max. 100 m (100BASE-TX)

Number of EtherCAT Terminals

up to 65,534

Protocol

EtherCAT

Delay

approx. 1 µs

Data transfer rates

100 Mbaud

Bus interface

2 x RJ45

Nominal voltage

24 V DC (-15 %/+20 %)

Current supply E-bus

1000 mA

Current consumption from UP

40 mA + load

Current consumption from US

100 mA + (∑ E-bus current/4)

Number of inputs

8

Specification

EN 61131-2, type 1/3

“0“ signal voltage

-3…+5 V (EN 61131-2, type 1/3)

“1“ signal voltage

15…30 V (EN 61131-2, type 3)

Input filter

3.0 ms

Input current

typ. 3 mA (EN 61131-2, type 3)

Number of outputs

4

Load type

ohmic, inductive, lamp load

Max. output current

0.5 A (short-circuit-proof) per channel

Short circuit current

typ. < 2 A

Reverse voltage protection

yes

Breaking energy

< 150 mJ/channel

Switching times

typ. T ON: 60 µs, T OFF: 300 µs

Electrical isolation

500 V (power contact/supply voltage/Ethernet),

500 V (E-bus/field potential)

Conductor types

solid wire, stranded wire and ferrule

Conductor connection

solid wire conductors: direct plug-in technique; stranded wire conductors and ferrules: spring actuation by screwdriver

Rated cross-section

solid wire: 0.08…1.5 mm²; stranded wire: 0.25…1.5 mm²; ferrule: 0.14…0.75 mm²

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class/installation pos.

IP 20/variable

Approvals

CE, UL

Related products 

EK1818

EtherCAT Coupler with 8 integrated digital inputs and 4 integrated digital outputs

EK1814

EtherCAT Coupler with 4 integrated digital inputs and 4 integrated digital outputs

EK1828

EtherCAT Coupler with 4 integrated digital inputs and 8 integrated digital outputs

EK1828-0010

EtherCAT Coupler with 8 integrated digital outputs

EK1914

EtherCAT Coupler with integrated digital standard and safety I/Os

You can also find more documentation on the following site