Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Controllers | CS9 EtherCAT I/O Terminals

D 244 032 00 (equivalent to Beckhoff EL9011)

D 244 032 00 | End cap

Each assembly must be terminated at the right hand end with an D 244 032 00 bus end cap.

Technical dataD 244 032 00

Technology

end cap

Current load

≤ 10 A

Power LED

Defect LED

Current consumption E-bus

Integrated fine-wire fuse

Electrical isolation

yes

Diagnostics in the process image

Reported to E-bus

PE contact

Shield connection

Connection facility to additional power contact

Bit width in the process image

0

Electrical connection to DIN rail

 

Housing width in mm

5

Side by side mounting on EtherCAT Terminals with power contact

yes

Side by side mounting on EtherCAT Terminals without power contact

yes

Special features

cover for the E-bus contacts

Weight

approx. 10 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Approvals

CE, UL, Ex

You can also find more documentation on the following site