Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

ALPHA 500 XHDC

The ALPHA 500 XHDC is the ideal machine for weavers who want to enthrall their customers with carpets that boast high density, a perfect surface, and extraordinary designs. The machinery equipment supports weaving carpets showing high reed densities.

Thanks to the option of creating specific weave structures, weavers can create machine woven carpets that seem to be hand knotted. The achieved quality of this appearance convinces even carpet experts.

    Advantages
    • Especially developed for weaving very high densities
    • The carpets show very clear designs without mixed contours
    • Weavers can create extraordinary designs
    • The carpet surface becomes very clear and perfectly aligned
    • The exceptional operational reliability supports a continued weaving process
    Applications
    • Cut pile
    • High density

    MAIN CHARACTERISTICS

    ALPHA 500 XHDC

    Functional principle

    Double rapier system with take-over on the top, direct drive technology

    Control

    1 centralized controler

    Shed formation of pile yarn

    Jacquard machine LX2493, number of pile threads from 20,160 up to 33,792 by combining 3 to 4 machines

    Shed formation of the ground warp

    UNIVAL 500 servo controlled dobby with up to 16 frames

    MaintenanceCentralized, liquid cooled

    Stäubli also offers you...