- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
CombiTac direqt contacts are designed to ensure easy and fast assembly, and a reliable solid performance up to 10,000 mating cycles.
Various power, signal and pneumatic contacts can be placed into carriers without the use of tools, while the corresponding carriers are coded to ensure correct polarity during manual insertion into frames.