Header image with round connectors with AxiClamp termination, everywhere applicable where on fast and simple way a pluggable electrical connection is required.
ROUND UNINSULATED CONNECTORS

AxiClamp termination for round and cable connectors

The AxiClamp lead connecting system allows the electrical and mechanical connection of flexible copper leads and furthermore the disconnection and re-use of the same. There are no crimping pliers required and re-using the AxiClamp termination results is time and costs savings, especially in case the lead is being replaced or extended. AxiClamp guarantees an equally good transition resistance compared to a crimp connection but resistance against vibration, too. It offers clear benefits over conventional crimp terminations.

Benefits
  • Lead can be disconnected i.e. AxiClamp can be re-used
  • One size can be used for different cable cross sections
  • Time- and cost-saving
Applications
  • Wherever a fast and simple cable connection is required
  • For broken cables and cable extensions
  • Connectors for power supplies
  • Connectors in utilities and power distribution
  • Connectors in production and testing facilities 
  • Connectors in research and development
Key features
  • No crimping pliers, inserts, etc. required
  • Equally good transition resistances compared to a crimp connection
  • Additional insulating is possible with a form shroud tubing
Design
  • Contact body and AxiClamp termination made of copper, silver-plated
  • The metal cone and contact body give a firm clamp connection
TECHNICAL SPECIFICATIONS

AXICLAMP

PRODUCT RANGE

Rated current

6 - 185 mm2 (up to 300 mm2 on request)

Class

5 / 6

Rated current (185 mm2)

up to 450 A

Short circuit current (1s)

up to 17 kA

Peak current withstands

up to 50 kA

Standards

DIN VDE 0295, IEC 60228