ISOPROBE II – 10:1 HF

Safety high-frequency 10:1 test probe highly flexible PVC-insulated coaxial connecting lead with BNC plug. Compensation adjustment screw and Ø 2 mm safety socket for reference lead connection in the handling part. Wide frequency range combined with high dielectric strength.

ORDER NO.

TYPE

 

LEAD LENGTH [CM]

68.9872-12022

Isoprobe II – 10:1 HF

PVC

120