ISOPROBE III – HP
Teaser image with Isoprobe III – HP, safety high-frequency oscilloscope probe with an integrated high-pass filter.

Safety high-frequency oscilloscope probe with an integrated high-pass filter. Highly flexible PVC-insulated coaxial connecting lead with BNC plug. Ø 2 mm safety socket for reference lead connection in the handling part of the probe.

ORDER NO.

TYPE

 

LEAD LENGTH [CM]

68.9455-12028

Isoprobe III – HP

PVC

120