Union joints

Technical description

  • For the stable connection of profiles
  • Various versions available
  • Connections for grippers and suction cups

Technical specifications

DesignationSLineJLineMLineXLine
90° joining plateYesNoYesNo
90° - 130° corner joint plateYesYesYesYes
0 - 90° profile connectorYesYesYesYes
90° angle connector with coverYesNoYesYes
90° profile end connectorYesNoYesYes
Straight connectorNoNoNoYes
L-shaped flat connectorYesYesYesYes
T-shaped flat connectorYesYesYesYes
45° connectorYesYesYesNo
Cross joint connector basicNoNoYesNo
Cross joint connectorYesYesYesYes
Profile connectorYesYesYesNo
Rotatable profile connectorYesNoYesNo
Heavy-duty clamp*YesYesYesNo
Cross clamps*YesNoYesYes
Cross clamp with ball joint**YesNoYesNo
Profile tube adaptor**YesNoYesNo

* For clamp diameters 10, 14, 20 and 30 mm.
** For clamp diameters 10, 14 and 20 mm.

Downloads

Reset filter

Select your End-Of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​