Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Type 1 nozzles for fast refueling with natural gas GMV 09 and 12

These nozzles combine absolute safety with ease of use, making them ideal for CNG self-service stations. The circuit can be opened in a single action by turning the lever, while an integrated decompression system ensures safe disconnection every time.
Stäubli GMV nozzles for natural gas are compatible with ANSI/CSA NGV1 and ISO14469 receptacles.

 

APPLICATIONS

NGV receptacle for filling of:

  • Light vehicles with Stäubli CMV 08 nozzle
  • Heavy duty vehicles with Stäubli GMV 09 nozzle
Technical specificationsFluidsConstructionOther features
  • Flow: cv = 3.27
  • Max. working pressure*: up to 315 bar (4568 PSI)

Natural gas.

Aluminum and stainless steel.

This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter