Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

TS2-40 SCARA robot

Stäubli is entering a new performance class with its TS2 SCARA series. The completely redesigned 4-axis machine with proprietary JCS drive technology facilitates ultra-short cycle times and high repeatability. It also has a revolutionary encapsulated design which opens up new possibilities for use in sensitive environments. It is piloted by the generic CS9 controller that also controls TX2 6-axis robots.

The fast and compact TS2-40 robot has special features, such as a maximum payload of 8.4 kg with a 460 mm reach.

Reach

Up to 460 mm 

Load capacity

Up to 8.4 kg

Design, performance and connectivity redefined

❝ The Red Dot Design Award is without doubt the most sought-after seal of quality for outstanding design anywhere in the world. ❞ 
Christophe Coulongeat, Group Division Manager.
Sensitive environments versions

Hygienic - humid

Designed for humid environments, Stäubli's HE robots are the benchmark for the food industry and parts washing operations.

Pharmaceutical

We offer 3 packages to meet each pharma grade: accessPharma, Stericlean and Stericlean+ robots.

Electronics

Our 4 and 6-axis ESD-compatible robots are designed for electronic assembly, testing and packaging operations.

Technical specifications

ModelTS2-40
Degrees of freedom4
Load capacity8.4 kg
Reach460 mm
Stroke200 mm or 400 mm (option)
Repeatability X-Y± 0,01 mm
Repeatability Z± 0,004 mm
Repeatability R-Z± 0,002°
Protection class - EN 60529Up to IP65 with ball screw cover and bellows
Attachment methodsFloor or ceiling
Stäubli controllerCS9
Brochure (PDF)Download