Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Controllers | CS9 EtherCAT I/O Terminals

D 244 432 00 (equivalent to Beckhoff EL9410)

D 244 432 00 | Power supply terminals for E-bus

The D 244 432 00 power supply terminals are used to refresh the E-bus. Data is exchanged between the coupler and the EtherCAT Terminal over the E-bus. Each terminal draws a certain amount of current from the E-bus (see “current consumption E-bus” in the technical data).
This current is fed into the E-bus by the relevant coupler’s power supply unit. In configurations with a large number of terminals it is possible to use the D 244 432 00 in order to supply an extra 2 A to the E-bus. The D 244 432 00 has a diagnostic function which is displayed by LED and on the process image.

Technical dataD 244 432 00

Technology

power supply terminal

Short-circuit-proof

yes

Input voltage

24 V DC

Input current

approx. 70 mA + (E-bus/4)

Output voltage

5 V for E-bus supply

Max. output current

2 A

Current consumption E-bus

Electrical isolation

Power contacts

24 V DC max./10 A max.

Diagnostics in the process image

yes

Special features

standard EL supply

Weight

approx. 65 g

Operating/storage temperature

0…+55 °C/-25…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class/installation pos.

IP 20/variable

Pluggable wiring

for all ESxxxx terminals

Approvals

CE, UL, Ex

You can also find more documentation on the following site