- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stäubli Robotics Suite is a broad PC software environment which simplifies managing your robot system. Starting from conception and simulation over setup to production, it also enables easily a permanent improvement of your robot applications. It guides you clearly through the process of simulating, developing and debugging your robot programs all the way to the final validation and transfer of any system data. Due to its versatility of applications it is the ideal smart production tool offering multi-screen support running on windows operating system.
Take advantage of our exclusive pricing to upgrade from Stäubli Robotics Suite 2019 to 2025 before May 31, 2025!
Stäubli Robotics Suite is enabling anybody to evaluate automation concepts easily in a 3D environment, even without robot programming experience. The new powerful 3D engine is offering more user-friendly operation and realistic rendering.
During the stage of simulation Stäubli Robotics Suite allows even more realizing functionalities. Based on your concept evaluation, Stäubli Robotics Suite enables a simple completion with detailed robot, cell, tool and part simulation features.
Stäubli Robotics Suite is your key to fully manage any Stäubli robot system and giving access to all the powerful controller functionalities of Stäubli Robotics Controls including safety. An easy-going implementation is guaranteed by various functionalities.
Even after setting up your production process, Stäubli Robotics Suite stays by your side in order to secure your engineering investment. Stäubli Robotics Suite helps you manage your valuable process and keeps control of your constantly generated data.
Stäubli Robotics Suite supports you with increasing your *Overall Equipment Efficiency for existing production lines and further concepts or digital twins. Stäubli Robotics Suite enables you to improve your current and future robot processes by the optimization of:
Depending on your needs you can purchase additional licenses to get access to the variety of functions of Stäubli Robotics Suite. The free trial allows you to examine all functions with only less limitations.
The Demo mode enables to use most functions of Stäubli Robotics Suite but not save the project or import 3D object.
This license activates the necessary functionalities to perform realistic simulations (3D layout development, collision detection, parts handling, realistic cycle time estimation, application development, etc.).
This license activates all the functionalities required to connect and maintain remotely a real robot cell (remote access to the manual control pendant, loading a 3D robot cell to visualize the real robots trajectories, etc.). You must have the "Development Studio" license to purchase the Maintenance Studio license.
This license activates the embedded record analyzer that allow to show colored visualization of robot stress.
You must have the "Development Studio" license to purchase the Optimize Studio license.
All licenses are available as Local or Network USB dongles.
The new features of version Stäubli Robotics Suite accelerate processes across all stages of development.