Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

ALPHA 500 SINGLELOOP

The ALPHA 500 SINGLELOOP carpet weaving machine is especially well-suited for production of loop and flat carpeting as area rugs or wall-to-wall carpeting for the residential, contract or transport sectors. The weaving machine stands out by virtue of its operational stability and very high productivity; three times higher than on a wire loom.

    Advantages

    Its basic setup features reduced space between the double grippers as well as a specific pull-out device, by means of which the auxiliary weft required for loop formation is removed already during the weaving process. The advantage of this feature is that the mill can produce the finest loops (2mm) and thus carpets with very low weight.

    Applications
    • Loop
    • Loop Structure
    • Reverse
    • Sisal
    • and more

    MAIN CHARACTERISTICS

    ALPHA 500 SINGLELOOP

    Functional principle

    Double rapier system with take-over on the top, direct drive technology

    Control

    1 centralized controller

    Shed formation of pile yarn

    Jacquard machine LX2493, number of pile threads from 6,720 up to 16,896 by combining 2 machines

    Shed formation of the ground warp

    Rotary dobby S2688

    MaintenanceCentralized, liquid cooled

    Stäubli also offers you...