Stäubli offers maintenance-free transmission specifically for the weaving machine, including harness motions, high quality frame quick links and multi-adjustable links.

Harness motions and accessories for frame weaving

Precise and simple shed opening adjustment can be made by Stäubli high quality transmission components include harness motions, quick links and multi-adjustable clips for the weaving machines work with dobby or cam motions.

These components significantly improve the user-friendliness of weaving with frames and reduce maintenance, increasing the profitability of the entire installation.

The range consists of:

  • e32, e33, de82 and de83 harness motions
  • VR, DRC10, DRC2 and DRC4 quick links

Stäubli also offers you...