DOLPHIN CLIP XDK-1033/I-2

With all-round insulation. The upper jaw is non-conductive to prevent accidental short-circuits on contact with the mouth open. This development of our established dolphin clip features a soft TPE inlay in the top jaw, facilitating an especially strong adhesion grip. The insulation in this version also allows it to be used in the measurement category CAT IV.

Order No.

Type

Rated voltage/current

 

66.9561-*

XDK-1033/I-2

1000 V, CAT III / 19 A

600 V, CAT IV / 19 A

Ni

Click on the Order No. to open the dedicated data sheet.