DOLPHIN CLIP XDK-1033

Made of brass with all-round insulation. Toothed jaws for wide grip with surface for fine wire. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

 

66.9575-*

XDK-1033

1000 V, CAT III / 32 A

Ni

Click on the Order No. to open the dedicated data sheet.