TEST CLIP LEAD XDLS-418

Highly flexible. One end with dolphin clip with all-round insulation, toothed jaws for wide grip and surface for fine wire. The other end with Ø 4 mm MULTILAM plug with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Lead

 

66.9531-150*

XDLS-418

1000 V, CAT III / 32 A

PVC 2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.