TEST LEAD XM...-484

Highly flexible, with insulation in PVC or silicone. One end with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve. The other end with right-angled Ø 4 mm MULTILAM plug with rigid insulating sleeve.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

LEAD

 

66.9005-*

XMF-484

1000 V, CAT III / 19 A

PVC    1.0 mm²

Ni

66.9006-*

XMS-484

1000 V, CAT III / 19 A

SIL    1.0 mm²

Ni

Click on the Order No. to open the dedicated data sheet.