Accessories for profiles and union joints

Technical description

  • Air-vacuum manifolds in multiple versions for easy set-up of compressed air or vacuum systems
  • Centring pin for better positioning of the gripper in the tool
  • Pneumatic centring unit for precise positioning and fastening of the gripper in the tool
  • Slot nuts in various sizes and designs for secure fastening of the attachments to the profiles

Technical specifications

DesignationSLineJLineMLineXLine
Air-vacuum manifoldsYesYesYesNo
Stackable air-vacuum manifoldsYesYesYesNo
Slot nuts, ball catch optionalYesYesYesYes
Swivel slot nuts, ball catch optionalYesNoNoYes

Pneumatic centring unit with clamping diameter 14 and 20 mm, centring pins with clamping diameter 10, 14, 20 and 30 mm optionally available.

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​