Parallel grippers

Technical description

  • Gripper with high grip force
  • Housing made of high-strength aluminium alloy
  • Base jaws made of steel, for adapting standard or customer-specific gripper jaws
  • Medium: filtered and oiled/unoiled air
  • PNP/NPN based sensor system available as option

Technical specifications

Piston Ø (mm)Stroke per gripper jaw (mm)Gripping force at 6 bar (N)Working principle
10211-15Single-acting or double-acting
16333-40Single-acting or double-acting
20540-49Single-acting or double-acting
25755-75Single-acting or double-acting
3211152-179Single-acting or double-acting
4015248-285Single-acting or double-acting
164102Double-acting

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​