Complete range from full flow to clean break quick couplings for filling and draining

With an emphasis on safe handling and environmental friendliness, Stäubli offers dry disconnect and quick couplings for filling and draining connections to meet the needs of numerous industries including automotive, motorsports, chemical and more. Featuring high flow rates for quick filling, our couplings are also an excellent choice for applications such as loading and unloading of trucks, wagons, cisterns and tanks, as well as filling and draining drums.


Safety breakaway couplings


Market solutions

*depending on the model and operating conditions