Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

High flow nozzle for hydrogen refueling of electrical vehicles CHV

Light and very simple to use, the CHV Stäubli nozzle is an economical solution for professionals as well as individuals for hydrogen refueling of all types of vehicles fitted with a SAE J2600 or ISO 17268 H 35 receptacles. Due to its design, quality and robustness, the use of these hydrogen nozzles guarantees efficiency and safety of refueling operations. It is also compliant with the directive 2014/68/EU and designed for incorporation in accordance with the directive 2014/34/EU (ATEX).

 

APPLICATIONS

High-flow hydrogen refueling electric vehicles fitted with fuel-cells :

  • Vehicle fleets
  • Individual vehicles
  • Duty vehicles
Technical specificationsFluidsConstructionOther features
  • Flow rate: cv = 1.83
  • Maximum allowable pressure*: 438 bar (6352 psi)

Hydrogen

  • Hydrogen compatible materials
  • Stainless steel body
  • Polyurethane insulated handling zones
  • Solutions for applications up to 700 bar (10152 psi): contact us.
  • Solutions complete with fitted hoses.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter