Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Safe self-service nozzle for LPG vehicles GPV 14

The lightweight, ergonomic Stäubli LPG nozzle is as easy to use as a standard gasoline nozzle. It is designed for completely safe maneuverability, with no risk of fire due to gas venting, while automatic operation minimizes the risk of mishandling. This nozzle for Liquefied Petroleum Gas (LPG) is designed according to EN 13760 and allows the incorporation in accordance with ATEX 94/9/CE and according to UL 125 standard.

 

APPLICATIONS

Self-service filling for vehicles  powered by LPG:

  • Private vehicles
  • Commercial vehicles
  • Lift trucks...
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 14
  • Maximum allowable pressure*: 25 bar (362 PSI)

Liquid Petroleum Gas (LPG)

Materials compatible with LPG fuel

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter