Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Symmetrical full flow cooling coupling TDU

The TDU 24 is a symmetrical coupling that ensures a direct flow of fluid for an optimal flow rate and pressure drop ratio of cooling applications. The specific locking system is independent of the fluid stream and allows the connection even if one side is under pressure.

Safety is ensured by the valves that can only be opened when both coupling halves are fully connected.

 

APPLICATIONS

Connections for cooling of electronic equipment, in use in super computer, data center, telecommunications…

  • Thermoregulation
  • Broadcasting
  • Water cooling unit (chiller)
  • Rear door
  • Heat exchanger
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 24
  • Maximum allowable pressure PS (bar)*: 10 (145 PSI)

All types of fluids

Mainly stainless steel

*depending on the model and operating conditions

Downloads

Reset filter