Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Rotary dobby series S3200 for patterned fabrics

The electronically controlled rotary dobby series S3200 is suitable for producing all types of patterned fabrics. The dobbies are matched to the performance required from the weaving machine, taking the weaving parameters into account. They can be installed in low position on air-jet or rapier weaving machines. They are equipped with the new maintenance-free harness motion e32/e33 for high performance.

Advantages
  • Robust monobloc housing
  • Modular construction to enhance accessibility
  • Highest quality components
  • Considerably increased load capacity, resilience and reliability
  • Shed opening simple to adjust
  • Reduced maintenance
  • Circulation and oil temperature monitored electronically
  • Fine filter integrated in housing
  • Integrated control box
  • Cooling system (S3260)
  • New maintenance-free harness motion e32/e33 for high performance

Product variations

Reset filter

Stäubli also offers you...