- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Various CombiTac uniq versions are available for panel and rack mounting, or within an appropriate DIN housing depending on your application. To ensure error-free assembly and fast installation, CombiTac uniq is delivered already assembled. Only contacts that require crimping or soldering before installation are supplied separately. Cable pre-assembly is available upon request.
CombiTac uniq is suitable for both manual and automatic connection applications. It offers adjustable size frames for panel mounting, or various aluminum and plastic DIN housings. CombiTac uniqis always delivered already assembled (except contacts that require crimping) which ensures error-free installation and saves significant assembly time and costs. Cable pre-assembly is available upon request.