Electrical module with M12 power connection technology

DuraDock Servo: Transfer modules for servo-electric applications

The DuraDock Servo Module from Stäubli is a compact and reliable connection solution for the power transmission of servo-electric drive systems.

Thanks to the use of M12 power connection technology, it serves as a reliable interface for power transmission between the robot controller and servo-electric tools. Thanks to its compact design, it is particularly suitable for use in environments where servo-electric drives such as automatic screwdrivers or gripping systems are indispensable.

The module is characterised by its mounting flexibility and simple attachment, as it can be adapted to a wide range of production requirements.

DuraDock Servo: transmission module for servo-electric applications

The DuraDock Servo Module is ideal for more flexible automation processes. It combines a space-saving design with great freedom of movement, which increases the efficiency of robot systems. The mounting of the module, which can be rotated 180 degrees, enables flexible installation and makes it easier to insert into different production lines. 

Reliable signal and power transmission is guaranteed by the connection to a vibration-resistant PCB, even in industrial environments with high mechanical loads. The module utilises the robust M12 power connector, which offers a high-performance yet simple connection. 

Thanks to the IP65 protection class when connected, it is well protected against external influences such as dust and water jets, ensuring the longevity and operational reliability of the module even in demanding environments. Overall, the DuraDock Servo is characterised by its robustness and adaptability.

Areas of application for the DuraDock Servo Module are

  • automotive industry: support for servo-electric applications
  • Electrical engineering: Use in automation processes
  • Electronics manufacturing: Precise energy transmission for production systems
  • Mechanical and plant engineering: Improvement of automation processes
  • Aerospace: Reliable energy transmission in production
  • Medical technology: Use in precise production environments
  • Packaging industry: Especially for secondary packaging of foodstuffs
  • Assembly technology: Application in assembly processes for efficient production.

The DuraDock servo module is designed with M12 power connections for power transmission. The product is characterised by its robust design, which ensures long-lasting functionality even under industrial loads. The vibration-proof installation via a moulded circuit board ensures the necessary stability and durability. The IP65 protection rating when connected guarantees protection of the connector against environmental influences such as dust and water jets during operation.

The module can be attached to the base unit in various positions and can also be configured to rotate 180° in two directions, enabling versatile connection routing.

Discover our innovative solutions - Download exclusive brochures now!

Stäubli is a leading technological pioneer in the construction and development of robotic tool changing systems

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form!
We have received your request and will send you our complete End-of-Arm Tooling brochure in a minute. In the meantime, you can visit our website and learn more about Stäubli Fluid Connectors solutions.

Your Stäubli team