Needle gripper

Technical description

  • Grippers for materials that are not dimensionally stable or difficult to pick up with suction
  • Stroke limitation through spacer plates
  • Crossing of the needles in the middle for a secure hold
  • Double-acting for short cycle times
  • Needle block fully exchangeable

Technical specifications

Stroke (mm)Number of needlesNeedle Ø (mm)Penetration angle (°)
2.512230
412230
612230

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​