Automatic hose reels for compressed air supply ETO and ETF

The ETO and ETF automatic hose reels are designed for quick installation and ease of use. Indispensable in workshops, they prevent damage to hoses caused by dragging while creating a safer, cleaner work environment. The reels also offer high resistance to the bending and twisting of the hose. Ideal for air supply near machines, at workstations and assembly lines in the manufacturing and maintenance department.

 

APPLICATIONS

  • Compressed air distribution in workshops
  • Pneumatic supply to blowguns and other tools
Technical specificationsFluidsConstructionOther features
  • Hoses nominal diameter DN (mm): from 8 to 16
  • Hoses lengths: 12 – 20 m
  • Maximum allowable pressure*:20 bar (290 PSI)
  • Specifications vary depending on model

Compressed air

  • Steel protected by epoxy paint
  • Black rubber hose
  • 3 types of models: closed drum hose reel (ETF), open drum hose reel (ETO), and compact version (ETO/C)
  • Reel delivered alone or equipped with a Stäubli quick coupling

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter