- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The increasing electrification is also finding its way into the construction industry: more and more construction machines are being electrified and therefore depend on reliable connections.
Stäubli solutions meet the demanding charging requirements in the field of e-mobility and construction machinery. Application scenarios include various connections, such as the battery-motor connection, charging options, and connections to other equipment. In addition to high power, data, signals, fluids, media can also be transmitted. Our leakproof fluid couplings provide particularly reliable protection, thus preventing damage and downtime.