- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The sockets and plugs with the “AR”-locking system offer a higher user safety and process reliability. The locking system prevents an accidental separation of the connector under load. Various connection terminations are available offering a high application flexibility. Special connections with other dimensions or materials as well as special plating for a higher temperatures or plugging frequency are available on request. The integrated MULTILAM Technology is resistant against vibration, shock and impact and ensures constantly low contact resistance and long service life.
SOCKET AND PLUGS | PRODUCT RANGE |
---|---|
Diameter range | 6/ 10/ 14 mm |
Rated current @ 80°C | up to 300 A |
Short circuit current (1s) | up to 12 kA |
Peak current withstands | up to 35 kA |
Mating cycles | up to 5,000 |