CONNECTING PLUG KS2-10L

Insulated, Ø 2 mm, made of brass, one piece and with spring-loaded MULTILAM.
With insulating grip.

Order No.

Type

Rated voltage/current

Plug spacing

 

24.0042-29

KS2-10L

AC 30 V/10 A

DC 60 V/10 A

10 mm

Au

Click on the Order No. to open the dedicated data sheet.