PLUG L-41...

L-41

L-41/A

L-41Q

In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Type L-41Q with Ø 4 mm lateral hole for additional test connection.
Solder connection.

Order No.

Type

Rated voltage/current

Cable (A)

 

64.9200-*

L-41

AC 30 V/32 A

DC 60 V/32 A

max. Ø 3.9 mm   2.5 mm²

Ni

64.1020-*

L-41/A

AC 30 V/32 A

DC 60 V/32 A

max. Ø 3.9 mm   2.5 mm²

Au

64.9199-*

L-41Q

AC 30 V/32 A

DC 60 V/32 A

max. Ø 3.9 mm   2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.